Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Rated to 0.5 Watts Up to 110 GHz

Product ID: PE7454-10

Pricing

QuantityPrice
1-4$5,070.00
5-9$4,968.60
10-24$4,867.20
25-99$4,765.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq110 GHz
Nominal Attenuation10 dB
VSWR, Max2.5:1
Input Power, Max (CW)0.5 Watts
Body MaterialPassivated Stainless Steel
Connector-In Series1.0mm
Connector-In GenderMale
Connector-Out Series1.0mm
Connector-Out GenderFemale
Max Operating Temperature100 deg C
Min Operating Temperature-55 deg C

Description