Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Aluminum Body Rated to 5 Watts Up to 50 GHz

Product ID: PE7511-10

Pricing

QuantityPrice
1-4$1,030.00
5-9$1,009.40
10-24$988.80
25-99$968.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq50 GHz
Nominal Attenuation10 dB
VSWR, Max1.45:1
Input Power, Max (CW)5 Watts
Body MaterialAluminum
Connector-In Series2.4mm
Connector-In GenderMale
Connector-Out Series2.4mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description