Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10 dB Fixed Attenuator for Cryogenic Application, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body Rated to 1 Watt, DC to 40 GHz

Product ID: PE7703-10

Pricing

QuantityPrice
1-9$556.99
10-24$545.85
25-99$534.71
100-249$523.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq40 GHz
Nominal Attenuation10 dB
Attenuation Accuracy, Typ0.6 dB
VSWR, Max1.4:1
Body MaterialPassivated Stainless Steel
Connector-In Series2.92mm
Connector-In GenderMale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description