Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Rated to 50 Watts Up to 6 GHz

Product ID: PE7452-10

Pricing

QuantityPrice
1-9$380.99
10-24$365.75
25-99$350.51
100-249$335.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation10 dB
VSWR, Max1.3:1
Input Power, Max (CW)50 Watts
Body MaterialAluminum
Connector-In Series4.3-10
Connector-In GenderMale
Connector-Out Series4.3-10
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description