Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, 2.2-5 Male to 2.2-5 Female Brass Body Rated to 5 Watts, DC to 6 GHz

Product ID: PE7492-10

Pricing

QuantityPrice
1-9$273.99
10-24$263.03
25-99$252.07
100-249$241.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator Design Fixed
Active/Passive Passive
Connector-In Impedance 50 Ohms
Max Freq 6 GHz
Nominal Attenuation 10 dB
VSWR, Max 1.25:1
Input Power, Max (CW) 5 Watts
Body Material Brass
Connector-In Series 2.2-5
Connector-In Gender Male
Connector-Out Series 2.2-5
Connector-Out Gender Female
Max Operating Temperature 75 deg C
Min Operating Temperature -40 deg C

Description