Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts Up to 12.4 GHz

Product ID: PE7047-10

Pricing

QuantityPrice
1-9$286.99
10-24$275.51
25-99$264.03
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency12.4 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation10 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialPassivated Stainless Steel

Description

10 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts Up to 12.4 GHz

PE7047-10 is a fixed 10 dB attenuator from Pasternack. This 10dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This type N attenuator has a male gender on side 1 and a type N female connector on side 2. The Pasternack PE7047-10 10 dB attenuator is rated for up to 12.4 GHz. Our microwave attenuator is rated to 2 Watts at the stated attenuation value.

Our fixed RF attenuator PE7047-10 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 10dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.