10 dB Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Rated to 10 Watts Up to 6 GHz

Product ID: PE7491-10

Pricing

QuantityPrice
1-9$239.00
10-24$234.22
25-99$229.44
100-249$224.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation10 dB
Attenuation Accuracy, Typ1 dB
VSWR, Max1.25:1
Input Power, Max (CW)10 Watts
Body MaterialAluminum
Connector-In SeriesNEX10
Connector-In GenderMale
Connector-Out SeriesNEX10
Connector-Out GenderFemale
Max Operating Temperature75 deg C
Min Operating Temperature-40 deg C

Description