Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10dB RF fixed attenuator 2W, DC to 6GHz, SMA male to female, Stainless Steel

Product ID: PE7602-10

Pricing

QuantityPrice
1-24$44.09
25-49$42.33
50-99$41.00
100-249$40.12
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 59
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation10 dB
VSWR, Max1.15:1
Input Power, Max (CW)2 Watts
Body MaterialStainless Steel
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description