Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB RF fixed attenuator 2W, DC to 6GHz, SMA Male to SMA Female, Stainless Steel

Product ID: PE7608-10

Pricing

QuantityPrice
1-24$44.79
25-49$42.55
50-99$40.31
100-249$38.52
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 18
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation10 dB
Attenuation Accuracy, Typ0.6 dB
VSWR, Max1.35:1
Input Power, Max (CW)2 Watts
Body MaterialPassivated Stainless Steel
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature85 deg C
Min Operating Temperature-50 deg C

Description