Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB RF fixed attenuator 2W, DC to 3GHz, TNC Male to TNC Female, Brass

Product ID: PE7609-10

Pricing

QuantityPrice
1-24$52.99
25-49$50.34
50-99$47.69
100-249$45.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq3 GHz
Nominal Attenuation10 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.25:1
Input Power, Max (CW)2 Watts
Body MaterialBrass
Connector-In SeriesTNC
Connector-In GenderMale
Connector-Out SeriesTNC
Connector-Out GenderFemale
Max Operating Temperature85 deg C
Min Operating Temperature-50 deg C

Description