Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10KV Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment 0.315 inch Pin Terminal

Product ID: PE45839

Pricing

QuantityPrice
1-24$67.49
25-49$64.12
50-99$60.74
100-249$58.04
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series10KV
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Pin

Description