Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10KV Male Connector Crimp/Solder Attachment for RG58

Product ID: PE45836

Pricing

QuantityPrice
1-0$62.09
1-24$62.09
25-49$58.99
50-99$55.88
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 343
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series10KV
Connector GenderMale
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG58

Description