10KV Male to 10KV Female Bulkhead Cable Using RG303HV Coax
Product ID:
PE3C9764
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 10KV |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 10KV |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel Over Copper |
| RF Cable Part Number | RG303HV |
| RF Cable Type | RG303HV |
| RF Cable Impedance | 50 Ohm |
Description
10KV Male to 10KV Female Bulkhead Cable Using RG303HV Coax
Radio frequency assembly 10KV male to 10KV female bulkhead cable using RG303HV coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 10KV male to 10KV female bulkhead cable using RG303HV coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 10KV to 10KV cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 10KV cable connection on one end and 10KV bulkhead cable connection on the other. Our 10KV to 10KV cable assembly has male gender on end 1 and female on end 2. PE3C9764 can also be known as a 10KV plug to 10KV jack cable assembly and will be shipped same-day as it is purchased.
10KV plug to 10KV jack cable assembly PE3C9764 is built with RG303HV which is a coax type. The Pasternack 10KV cable assembly is manufactured with 10KV to 10KV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10KV male to 10KV female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C9764 can also be used in the other direction and will be 10KV female bulkhead to 10KV male cable assembly if the opposite connectivity is required.
10KV plug to 10KV jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 10KV to 10KV cable assembly for quick shipment worldwide. Variations of 10KV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 10KV male to 10KV female bulkhead cable using RG303HV coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table