Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10KV Male to 10KV Male Cable Using PE-C195 Coax

Product ID: PE3W15378

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110KV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 210KV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45836PE-C195PE45836KitBOM Datasheet

10KV Male to 10KV Male Cable Using PE-C195 Coax

PE3W15378 is a 10KV male to 10KV male cable using PE-C195 coax. This Pasternack 10KV male to 10KV male cable assembly uses a 10KV for connector 1 and a 10KV for connector 2.

Our male 10KV to male 10KV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15378 10KV male to 10KV male cable assembly is constructed with PE-C195 coax.