Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

11 Section Lowpass Filter With SMA Female Connectors Operating From DC to 11 GHz

Product ID: PE87FL1017

Pricing

QuantityPrice
1-9$815.00
10-24$782.40
25-99$749.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Min FrequencyDC
Max Frequency11 GHz
Maximum Insertion Loss1.5 dB
Impedance50 Ohm
Input Max VSWR2:1
Maximum Power6 Watts
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale

Description

11 Section Lowpass Filter With SMA Female Connectors Operating From DC to 11 GHz

Lowpass filter PE87FL1017 from Pasternack is part of our extensive line of in-stock RF components for sale. Our lowpass filter is manufactured with SMA connectors that are female and in a 11 section design. This 11 section SMA low pass filter has a VSWR of 2 and a maximum power of 6 Watts.

Frequency range of this lowpass filter is DC to 11 GHz and the passband is 11 GHz. PE87FL1017 lowpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 11 section low pass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.