11 Section Lowpass Filter With SMA Female Connectors Operating From DC to 7 GHz
Product ID:
PE87FL1015
Pricing
| Quantity | Price |
| 1-9 | $755.00 |
| 10-24 | $724.80 |
| 25-99 | $694.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Min Frequency | DC |
| Max Frequency | 7 GHz |
| Maximum Insertion Loss | 1.5 dB |
| Impedance | 50 Ohm |
| Maximum Power | 6 Watts |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
Description
11 Section Lowpass Filter With SMA Female Connectors Operating From DC to 7 GHz
Lowpass filter PE87FL1015 from Pasternack is part of our extensive line of in-stock RF components for sale. Our lowpass filter is manufactured with SMA connectors that are female and in a 11 section design. This 11 section SMA low pass filter has a VSWR of 0 and a maximum power of 6 Watts.
Frequency range of this lowpass filter is DC to 7 GHz and the passband is 7 GHz. PE87FL1015 lowpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 11 section low pass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table