Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2400 to 2500 MHz RFID Flat Panel Antenna, RHCP, 12 dBi, White ABS, N Female, IP67

Product ID: PEANFP1035

Pricing

QuantityPrice
1-24$126.99
25-49$120.64
50-99$114.29
100-249$109.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 35
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Flat Panel
Polarization RHCP
Minimum Frequency 2.4 GHz
Maximum Frequency 2.5 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.5:1

Description

2400 to 2500 MHz RFID Flat Panel Antenna, RHCP, 12 dBi, White ABS, N Female, IP67

Pasternack’s PEANFP1035 is a RHCP RFID flat panel antenna. The PEANFP1035 with a 12 dBi gain nominal is a Directional antenna. Our 2400 to 2500 MHz antenna has N Female connector and is IP67 Rated.

With an impedance of 50 Ohms and max input power of 50 Watts, the PEANFP1035 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 2400-2500 MHz 12 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

Pasternack’s RFID PEANFP1035 has a radome made of ABS in White color and comes from a facility certified to ISO 9001:2015. This N Female connectized Antenna has an overall length of 8.5 in, width of 8.5 in, and weighs 0.952 lbs. Use our on-line ordering system to purchase your PEANFP1035 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).