Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

902 to 928 MHz, RFID Flat Panel Antenna, 12 dBi Gain N-Type female, ABS Radome, RHCP

Product ID: PEANFP1021

Pricing

QuantityPrice
1-24$265.99
25-49$252.69
50-99$239.39
100-249$228.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 94
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Flat Panel
Polarization RHCP
Minimum Frequency 902 MHz
Maximum Frequency 928 MHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 1.3:1

Description