The PE7601-12 is a fixed 12 dB attenuator from Pasternack. This 12 dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications. This passive RF attenuator can control the signal level to an ideal range, preventing signal overload in amplifiers, receivers and detectors.
The max input power rating (CW) of this RF attenuator is 2 Watts. This passive attenuator has a maximum VSWR of 1.15:1 and operates between -55 and 125 deg C. Our radio frequency attenuator with SMA connectors is constructed with stainless steel body material. The bidirectional attenuator is the best solution for reducing the power levels of a signal by a fixed amount with little or no reflections.
This SMA attenuator has a male gender on side 1 and a SMA female connector on side 2. Our RF attenuator is rated for a maximum attenuation value of 12 dB. The Pasternack PE7601-12 attenuator is rated for up to 3 GHz. This coaxial attenuator is also suitable for precision measurements, production systems, instrumentation and prototyping and characterization applications. The attenuator has a stainless steel SMA connector with gold-plated brass contact.
Our fixed RF attenuator PE7601-12 is shipped same-day as purchased from Pasternack's production facility, which is certified to ISO 9001:2015. This 12 dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal fixed attenuator that meets your requirements.