Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

136-940MHz, 2.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, N-Female Connector

Product ID: PEANMOB1004-NF

Pricing

QuantityPrice
1-24$75.99
25-49$72.19
50-99$68.39
100-249$65.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 225
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency136 MHz
Maximum Frequency940 MHz
Connector SeriesN
Connector GenderFemale
Maximum Input VSWR1.5:1

Description