Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

136 to 174 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Stainless Steel

Product ID: PEANOM1084

Pricing

QuantityPrice
1-24$34.89
25-49$33.15
50-99$31.40
100-249$30.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency136 MHz
Maximum Frequency174 MHz
Connector SeriesNMO
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

136 to 174 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Stainless Steel

Pasternack’s PEANOM1084 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 136 to 174 MHz frequency range has a maximum input VSWR of 1.5. This omni directional antenna has NMO male connectors.

This antenna is made of stainless steel, an overall length of 53.54 in, width of 2 in, and weighs 0.66 lbs. Pasternack’s PEANOM1084 is a single band antenna operating from 136 to 174 MHz with 4.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1084 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.