Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

144, 430 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Black ABS Radome

Product ID: PEANOM1081

Pricing

QuantityPrice
1-24$72.79
25-49$69.15
50-99$65.51
100-249$62.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 67
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency143 MHz
Maximum Frequency432 MHz
Connector SeriesNMO
Impedance50 Ohm

Description

144, 430 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Black ABS Radome

Pasternack’s PEANOM1081 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 144 to 430 MHz frequency range has a maximum input VSWR of 1.5. This omni directional antenna has NMO male connectors.

This antenna has a black radome made of ABS, an overall length of 3.54 in, width of 1.42 in, and weighs 1 lbs. Pasternack’s PEANOM1081 is a dual band antenna operating from 144 to 430 MHz with 4.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1081 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.