Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

144, 430 MHz Omni Antenna 5.5 dBi Gain, NMO Connector, Stainless Steel Reflector

Product ID: PEANOM1085

Pricing

QuantityPrice
1-24$34.69
25-49$32.96
50-99$31.22
100-249$29.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 47
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency143 MHz
Maximum Frequency432 MHz
Connector SeriesNMO
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

144, 430 MHz Omni Antenna 5.5 dBi Gain, NMO Connector, Stainless Steel Reflector

Pasternack’s PEANOM1085 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 144 to 430 MHz frequency range has a maximum input VSWR of 1.5. This omni directional antenna has NMO male connectors.

This antenna is made of stainless steel, an overall length of 35.04 in, width of 2 in, and weighs 0.55 lbs. Pasternack’s PEANOM1085 is a dual band antenna operating from 144 to 430 MHz with 5.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1085 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.