Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4950 MHz to 6500 MHz, Flat panel Antenna, 8x8 MIMO, 18 dBi, N Female

Product ID: PE51FP1017

Pricing

QuantityPrice
1-9$583.99
10-24$560.63
25-99$537.27
100-249$513.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Flat Panel
Polarization H/V or 45 Deg. Slant
Minimum Frequency 4.95 GHz
Maximum Frequency 6.5 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 2:1

Description

4950 MHz to 6500 MHz, Flat panel Antenna, 8x8 MIMO, 18 dBi, N Female

MIMO H/V or 45 deg. slant polarized flat panel antenna PE51FP1017 from Pasternack is part of our extensive in-stock antennas that ship the same day from our ISO 9001:2015 certified facility. The MIMO antenna with a 4950 to 6500 MHz frequency range has a maximum input VSWR of 2:1. This antenna has a 8-port N-type female connector.

This antenna has a white radome made of aluminum, an overall length of 15.7 in, width of 11.81 in, and weighs 6.61 lbs. Pasternack’s PE51FP1017 is a single-band flat panel antenna operating from 4950 to 6500 MHz with 18 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PE51FP1017 MIMO flat panel antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.