14 dBm P1dB, 2 GHz to 18 GHz, Gain Block Amplifier, 23 dB Gain, 3.5 dB NF, SMA
Product ID:
PE1524
Pricing
| Quantity | Price |
| 1-4 | $2,080.00 |
| 5-9 | $1,996.80 |
| 10-24 | $1,913.60 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 30

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Power Output | 13 dBm P1dB |
| Frequency, Min | 2 GHz |
| Frequency, Max | 18 GHz |
| Gain | 23 dB |
| Noise Figure, Typ | 3.5 dB |
| RF Input VSWR, Max | 2 |
| Voltage, DC Max | 12 Volts |
| Connector Series | SMA |
Description
13 dBm P1dB, 2 GHz to 18 GHz, Gain Block Amplifier, 23 dB Gain, 3.5 dB NF, SMA
PE1524 RF gain block amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized gain block RF amplifier uses SMA connectors. This SMA gain block amplifier has a minimum frequency of 2 GHz, a maximum frequency of 18 GHz and a typical gain of 23 dB.
Our radio frequency gain block amp PE1524 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial gain block amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table