1.85mm Female Field Replaceable Connector 4 Hole Flange Mount with EMI gasket, accepts 0.3mm (.012inch) pin
Product ID:
PE45729
Pricing
| Quantity | Price |
| 1-24 | $54.59 |
| 25-49 | $51.86 |
| 50-99 | $49.13 |
| 100-249 | $46.95 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | 1.85mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Field Replaceable |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 67 GHz |
| Interface Type 1 | with EMI gasket |
| Interface Type 2 | accepts 0.3mm (.012inch) pin |
Description
1.85mm Female Field Replaceable Connector 4 Hole Flange Mount with EMI gasket, accepts 0.3mm (.012inch) pin
PE45729 1.85mm female 4 hole flange connector has an interface type of 1.85mm female with EMI gasket, accepts 0.3mm (.012inch) pin and a 50 Ohm impedance. Pasternack 1.85mm female 4 hole flange connector uses shield/contact as an attachment method. Our female 1.85mm connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.
The Pasternack 1.85mm female 4 hole flange connector has a PEI dielectric type and a VSWR of 1.25. The Pasternack 1.85mm connector has a passivated stainless steel body. Our PE45729 1.85mm connector uses beryllium copper contact. This 1.85mm female 4 hole flange RF connector is RoHS and REACH compliant.
This Pasternack female 1.85mm 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table