2 Watt P1dB, 1 GHz to 2 GHz, Medium Power GaAs Amplifier, SMA Input, SMA Output, 35 dB Gain, 42 dBm IP3, 2 dB NF
Product ID:
PE15A4025
Pricing
| Quantity | Price |
| 1-4 | $2,310.00 |
| 5-9 | $2,217.60 |
| 10-24 | $2,125.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Frequency, Min | 1 GHz |
| Frequency, Max | 2 GHz |
| Gain, Min | 32 dB |
| Gain, Typical | 35 dB |
| 1dB Compression Point, Min | 32 dBm |
| 3rd Intercept Point, Typ | 42 dB |
| 3rd Intercept Point, Min | 38 dB |
| Voltage, DC Typ | 12 Volts |
| Voltage, DC Max | 13 Volts |
| Current, DC Typ | 1,200 mA |
Description
2 Watt P1dB, 1 GHz to 2 GHz, Medium Power GaAs Amplifier, SMA Input, SMA Output, 35 dB Gain, 42 dBm IP3, 1.5 dB NF
RF solid state power amplifier (SSPA) PE15A4025 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a medium power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 2 Watts.
Pasternack solid state power amplifier part number PE15A4025 SMA medium power amp has a 32 dB minimum gain and 35 dB typical gain. The medium power medium gain amp is rated with a P1dB of 33 dBm. Our radio frequency medium power solid state amplifier is constructed for minimum frequency of 1 GHz and a maximum frequency of 2 GHz.
Additional radio frequency specs on this high frequency medium gain medium power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our medium power medium gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This medium power 2 Watt radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table