2 Watt RF Load Up to 6 GHz With 7/16 DIN Male Input IP67 Rated Tri-Metal Plated Brass
Product ID:
PE6196
Pricing
| Quantity | Price |
| 1-24 | $66.39 |
| 25-49 | $63.07 |
| 50-99 | $59.75 |
| 100-249 | $57.10 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 906

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | 7/16 DIN |
| Connector Gender | Male |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.2:1 |
| Maximum Power | 2 Watt |
Description
2 Watt RF Load Up to 6 GHz With 7/16 DIN Male Input IP67 Rated Tri-Metal Plated Brass
PE6196 2 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is male. This Pasternack 2 watts 7/16 DIN male load / termination is rated for a maximum frequency of 6 GHz. Our 7/16 DIN male termination load is a rf load termination with a 50 Ohm impedance.
This 7/16 DIN load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6196 2 watts 7/16 DIN male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table