2 Watt 75ohm BNC plug termination 2GHz VSWR1.2
Product ID:
PE6TR040
Pricing
| Quantity | Price |
| 1-24 | $34.29 |
| 25-49 | $32.58 |
| 50-99 | $30.86 |
| 100-249 | $29.49 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | BNC |
| Connector Gender | Male |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Impedance | 75 Ohm |
| Maximum VSWR | 1.2:1 |
| Maximum Power | 2 Watt |
Description
2 Watt 75ohm BNC plug termination 2GHz VSWR1.2
PE6TR040 2 Watts RF load (also known as termination or dummy load) has a BNC connector that is male. This Pasternack 2 watts BNC male load / termination is rated for a maximum frequency of 2 GHz. Our BNC male termination load is a rf load termination with a 75 Ohm impedance.
This BNC load / coax terminator is manufactured with no chain and brass body. Pasternack 75 Ohm BNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6TR040 2 watts BNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table