Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2 Watt RF Load with Chain Up to 4 GHz with BNC Male Tri-Metal Plated Brass

Product ID: PE6TR008

Pricing

QuantityPrice
1-24$44.79
25-49$42.55
50-99$40.31
100-249$38.52
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesBNC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power2 Watt

Description