Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt RF Load Up to 18 GHz With N-Type Female Input Brass Body

Product ID: PE6TR1170

Pricing

QuantityPrice
1-24$64.19
25-49$60.98
50-99$57.77
100-249$55.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialBrass
Connector SeriesN
Connector GenderFemale
Temperature, Max Operating70 deg C
Temperature, Min Operating-40 deg C

Description