We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 Watt RF Load With Chain Up to 18 GHz With N-Type Female Input Brass Body

Product ID: PE6TR1171

Pricing

QuantityPrice
1-24$76.99
25-49$73.14
50-99$69.29
100-249$66.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialBrass
Connector SeriesN
Connector GenderFemale
Temperature, Max Operating70 deg C
Temperature, Min Operating-40 deg C

Description