Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt Feed-Thru Load Up to 1 GHz with N-Type Male to N-Type Female Brass Body

Product ID: PE6033A

Pricing

QuantityPrice
1-9$222.99
10-24$218.53
25-99$214.07
100-249$209.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeFeed-Thru Load
Impedance50 Ohm
Maximum Frequency1 GHz
Maximum VSWR1.65:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialBrass
Connector SeriesN
Connector GenderMale
Temperature, Max Operating155 deg C
Temperature, Min Operating-55 deg C

Description