Pasternack's PE6TR1142 RF load termination (also known as a dummy load) has a N-type male connector. This Pasternack N-type male load / termination is rated for a frequency range between DC to 12 GHz. Our N-type male termination load is a RF load termination with a 50 Ohm impedance. The max input power rating (CW) of this RF termination is 2 Watts. This RF load termination has a typical PIM performance of 0 dBc.
This N-type coax terminator is manufactured with a brass body. Pasternack's 50 Ohm N-type coaxial termination has a maximum input power of 2 Watts and a maximum VSWR of 1.2:1. This connectorized RF termination is commonly used to terminate devices such as couplers, circulators, hybrids and combiners. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.
Pasternack's PE6TR1142 terminator has a N-type connector and is designed to withstand temperatures between -55 to +165 deg C. Our RF load termination is an indispensable component in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce signal integrity. This 2 Watts RF termination has a heatsink body that is designed to provide adequate heat dissipation within its full frequency of operation. Our coax radio frequency termination is suitable for WiFi 6E, 5G cellular bands, SatCom, radar systems, test and measurement and commercial and military communication applications.
Pasternack is where to buy a 12 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. Our 2 watt N-type male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our N-type male 2 watt termination load will ship worldwide the same day as purchased.