2 Watt RF Load Up to 6 GHz with Reverse Polarity N Male Tri-Metal Plated Brass
Product ID:
PE6TR012
Pricing
| Quantity | Price |
| 1-24 | $48.19 |
| 25-49 | $45.78 |
| 50-99 | $43.37 |
| 100-249 | $41.44 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 120

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | N |
| Connector Gender | Male |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.3:1 |
| Maximum Power | 2 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table