Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt RF Load DC to 12 GHz With SMA Female Input Stainless Steel Body

Product ID: PE6TR1146

Pricing

QuantityPrice
1-24$44.09
25-49$41.89
50-99$39.68
100-249$37.92
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance50 Ohm
Maximum Frequency12 GHz
Maximum VSWR1.15:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialStainless Steel
Connector SeriesSMA
Connector GenderFemale
Temperature, Max Operating165 deg C
Temperature, Min Operating-55 deg C
Package FamilyCoax

Description