We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 Watt RF Load DC to 12 GHz With SMA Male Input Stainless Steel Body

Product ID: PE6TR1145

Pricing

QuantityPrice
1-24$35.19
25-49$33.43
50-99$31.67
100-249$30.26
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance50 Ohm
Maximum Frequency12 GHz
Maximum VSWR1.15:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialStainless Steel
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating165 deg C
Temperature, Min Operating-55 deg C
Package FamilyCoax

Description