Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt RF Termination for Cryogenic Application, DC to 18 GHz With SMA Male Input Stainless Steel Body

Product ID: PE6TR1200

Pricing

QuantityPrice
1-9$151.99
10-24$148.95
25-99$145.91
100-249$142.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power2 Watt
Power, Peak500 Watts
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating125 deg C
Temperature, Min Operating-269.15 deg C

Description