We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

2 Watt RF Load DC to 18 GHz with SMA Male Input Passivated Stainless Steel Body

Product ID: PE6TR1173

Pricing

QuantityPrice
1-9$48.19
10-24$46.26
25-99$44.33
100-249$42.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialPassivated Stainless Steel
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating165 deg C
Temperature, Min Operating-65 deg C

Description