Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Watt 50ohm SMB Jack Termination 4GHz VSWR1.2

Product ID: PE6TR041

Pricing

QuantityPrice
1-24$47.79

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMB
Connector GenderJack
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power2 Watt

Description

2 Watt 50ohm SMB Jack Termination 4GHz VSWR1.2

PE6TR041 2 Watts RF load (also known as termination or dummy load) has a SMB connector that is jack. This Pasternack 2 watts SMB jack load / termination is rated for a maximum frequency of 4 GHz. Our SMB jack termination load is a rf load termination with a 50 Ohm impedance.

This SMB load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm SMB coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6TR041 2 watts SMB jack load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMB jack 2 watts termination load will ship worldwide the same day as purchased.