Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watt RF Load DC to 18 GHz with TNC Male Input Passivated Stainless Steel Body

Product ID: PE6089A

Pricing

QuantityPrice
1-9$134.99
10-24$129.59
25-99$124.19
100-249$118.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 32
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power2 Watt
Body MaterialPassivated Stainless Steel
Connector SeriesTNC
Connector GenderMale
Temperature, Max Operating165 deg C
Temperature, Min Operating-65 deg C

Description