In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 Ohm 2 Watts Nickel Plated Brass TNC Male RF Load Up To 2 GHz

Product ID: PE6157
Product discontinued.
Replaced with PE6172.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesTNC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency2 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power2 Watt

Description

50 Ohm 2 Watts Nickel Plated Brass TNC Male RF Load Up To 2 GHz

PE6157 2 Watts RF load (also known as termination or dummy load) has a TNC connector that is male. This Pasternack 2 watts TNC male load / termination is rated for a maximum frequency of 2 GHz. Our TNC male termination load is a rf load termination with a 50 Ohm impedance.

This TNC load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm TNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6157 2 watts TNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC male 2 watts termination load will ship worldwide the same day as purchased.