Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Watts WR-28 Waveguide Load 29.4 GHz to 31 GHz, Aluminum with UG Square Cover Flange

Product ID: PE-W28TR1002

Pricing

QuantityPrice
1-4$502.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-28
Minimum Frequency29.4 GHz
Maximum Frequency31 GHz

Description

2 Watts WR-28 Waveguide Load 29.4 GHz to 31 GHz, Aluminum with UG Square Cover Flange

PE-W28TR1002 2 Watts waveguide load (also known as waveguide termination) has a WR-28 input. This Pasternack WR-28 waveguide load / termination is rated for a minimum frequency of 29.4 GHz and a maximum frequency of 31 GHz. Our WR-28 waveguide terminator has a maximum input power of 2 Watts.

WR-28 waveguide load / termination PE-W28TR1002 has an average maximum VSWR of 1.15:1. This Pasternack WR-28 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-28 load ships same day as purchased worldwide as with our other RF parts.