2 Watts WR-62 Waveguide Load 11.9 GHz to 18 GHz, Aluminum with UG Style Flange
Product ID:
PE6201A
Pricing
| Quantity | Price |
| 1-4 | $872.99 |
| 5-9 | $838.07 |
| 10-24 | $803.15 |
| 25-99 | $768.23 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 2 Watt |
| Waveguide Size | WR-62 |
| Minimum Frequency | 11.9 GHz |
| Maximum Frequency | 18 GHz |
Description
2 Watts WR-62 Waveguide Load 11.9 GHz to 18 GHz, Aluminum with UG Style Flange
PE6201A 2 Watts waveguide load (also known as waveguide termination) has a WR-62 input. This Pasternack WR-62 waveguide load / termination is rated for a minimum frequency of 11.9 GHz and a maximum frequency of 18 GHz. Our WR-62 waveguide terminator has a maximum input power of 2 Watts.
WR-62 waveguide load / termination PE6201A has an average maximum VSWR of 1.03:1. This Pasternack WR-62 precision waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-62 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table