Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Watts WR-90 Waveguide Load 9 GHz to 10 GHz, Aluminum with UG Square Cover Flange

Product ID: PE-W90TR1001

Pricing

QuantityPrice
1-4$426.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-90
Minimum Frequency9 GHz
Maximum Frequency10 GHz

Description

2 Watts WR-90 Waveguide Load 9 GHz to 10 GHz, Aluminum with UG Square Cover Flange

PE-W90TR1001 2 Watts waveguide load (also known as waveguide termination) has a WR-90 input. This Pasternack WR-90 waveguide load / termination is rated for a minimum frequency of 9 GHz and a maximum frequency of 10 GHz. Our WR-90 waveguide terminator has a maximum input power of 2 Watts.

WR-90 waveguide load / termination PE-W90TR1001 has an average maximum VSWR of 1.05:1. This Pasternack WR-90 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-90 load ships same day as purchased worldwide as with our other RF parts.