2 Way 1.85mm Power Divider from 10 GHz to 65 GHz Rated at 10 Watts
Product ID:
PE20DV1073
Pricing
| Quantity | Price |
| 1-4 | $2,420.00 |
| 5-9 | $2,323.20 |
| 10-24 | $2,226.40 |
| 25-99 | $2,129.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | 1.85mm |
| Connector Gender In | Female |
| Minimum Frequency | 10 GHz |
| Maximum Frequency | 65 GHz |
| Number of Output Ports | 2 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 10 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table