The PE20DV1265 2-way 2.4mm-type power divider, also known as a type 2.4mm coaxial power splitter, is rated for a minimum frequency of 18 GHz and a maximum frequency of 55 GHz. This Pasternack 2 port 2.4mm-type power divider/coaxial splitter has a 50 Ohm impedance and a maximum input power (CW) of 20 Watts. Our 2.4mm-type connectors power splitter/divider has a female input and 2-way female output ports. This RF power divider allows the splitting of a single signal into multiple signals with equal magnitude and phase. Make your online purchase right now to take advantage of our same-day shipping.
Pasternack’s PE20DV1265 power splitter has an aluminum housing. This 2.4mm-type connector power divider has a 0.3 dB maximum amplitude balance. This 55 GHz power divider has 4 degrees and 6 degrees typical and maximum phase balance, respectively. Additional power divider specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.
This 2-way type 2.4mm RF power divider from Pasternack has a maximum insertion loss of 0.9 dB. The maximum input VSWR of this 2.4mm-type splitter/divider is 1.6:1 and the minimum isolation is 15 dB. Our radio frequency power divider is built to operate across a temperature range of -40 deg C to 85 deg C.
Our 2 port 2.4mm-type power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This 2-way 2.4mm-type female coaxial RF power divider splitter can be bought and shipped worldwide on the same-day as with Pasternack’s other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect power divider for your requirements.