2 Way 2.92mm Power Divider from 1 GHz to 26.5 GHz Rated at 20 Watts
Product ID:
PE20DV1058
Pricing
Quantity | Price |
1-4 | $1,360.00 |
5-9 | $1,305.60 |
10-24 | $1,251.20 |
25-99 | $1,196.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 11
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | 2.92mm |
Connector Gender In | Female |
Minimum Frequency | 1 GHz |
Maximum Frequency | 26.5 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 20 Watt |
Description
2 Way 2.92mm Power Divider from 1 GHz to 26.5 GHz Rated at 20 Watts
PE20DV1058 2 way 2.92mm power divider (also known as a 2.92mm coaxial power splitter) is rated for a minimum frequency of 1 GHz and a maximum frequency of 26.5 GHz. This Pasternack 2 port 2.92mm power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 20 Watts. Our 2.92mm coaxial RF splitter / divider has a female 2.92mm input and 2 female 2.92mm output ports.
This 2 way 2.92mm RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this 2.92mm wilkinson splitter / divider is 1.7:1 and the minimum isolation is 16 dB. Our 2 port 2.92mm power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 2 way 2.92mm female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.