Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Way BNC Power Divider from 10 MHz to 1 GHz Rated at 1 Watt

Product ID: PE2003

Pricing

QuantityPrice
1-9$1,020.00
10-24$979.20
25-99$938.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InBNC
Connector Gender InFemale
Minimum Frequency10 MHz
Maximum Frequency1 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power1 Watt

Description

2 Way BNC Power Divider from 10 MHz to 1 GHz Rated at 1 Watt

PE2003 2 way BNC power divider (also known as a BNC coaxial power splitter) is rated for a minimum frequency of 10 MHz and a maximum frequency of 1 GHz. This Pasternack 2 port BNC power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 1 Watts. Our BNC coaxial RF splitter / divider has a female BNC input and 2 female BNC output ports.

This 2 way BNC RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this BNC wilkinson splitter / divider is 1.5:1 and the minimum isolation is 20 dB. Our 2 port BNC power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 2 way BNC female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.