Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2 Way Broadband Combiner from 2 GHz to 8 GHz SMA Female Input and N-Type Female Output rated 250 Watts

Product ID: PE20S0034

Pricing

QuantityPrice
1-4$2,970.00
5-9$2,910.60
10-24$2,851.20
25-99$2,791.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Connector Series OutN
Connector Gender OutFemale
Minimum Frequency 2 GHz
Maximum Frequency8 GHz
Ports2
Impedance50 Ohms
Maximum Input Power250 Watts

Description